IESNA:LM-63-2002
[TEST]P1426737
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-658-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/9/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17RH9035DE010 E3HY1MW
[LUMINAIRE]3in Adjustable LED luminaire with, RH optic, 3500K CCT AND, 90CRI , E3HY1MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]636
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 21.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
1398.6 1366.8 1276.6 1179.7 1102.7 1045.7 948.8 740.5 467.1 277.3
224.3 207 193.7 169.9 139.3 114.1 91.6 73 57.1 43.8
33.2 25.2 19.9 15.9 11.9 9.3 8 5.3 4 4
2.7 1.3 1.3 1.3 0 0 0
